IESNA:LM-63-2002
[TEST]P947810
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-750-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10968
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1201.6 1312.4 1432.9 1560.9 1671.7 1764.5 1834.9 1876.1 1882.8 1862.6
1841.7 1840.2 1852.9 1880.6 1945.7 2108.2 2511.7 3117.3 3657.1 4071.9
4390.8 4691.7 4963.5 5218.8 5390.2 5143.2 4163.2 2912.2 2013.8 1354.3
571.2 181.2 86.1 37.4 12 0 0
1201.6 1314.6 1441.9 1565.4 1677 1769.8 1844.6 1885.8 1891.8 1873.8
1850.6 1849.9 1859.6 1888.1 1954.7 2082 2429.3 3020 3621.9 4051.6
4383.3 4717.2 4972.5 5222.5 5407.4 5248 4340.6 3099.4 2110.4 1404.4
607.9 196.9 100.3 44.2 15.7 0 0
1201.6 1313.1 1436.6 1555.7 1662 1750.3 1818.4 1861.1 1865.6 1849.9
1832.7 1829.7 1840.2 1868.6 1932.2 2051.3 2333.5 2865.8 3464.7 3930.4
4274.7 4637.1 4980.7 5295.9 5562.4 5638.8 5027.9 3912.4 2639.7 1714.4
793.6 312.9 175.9 97.3 44.9 15 0
1201.6 1304.1 1418.7 1532.5 1628.3 1709.9 1775 1808.7 1819.9 1813.2
1800.5 1799 1808 1821.4 1858.9 1934.5 2063.3 2359.7 2865.8 3446.7
3963.3 4443.2 4932.8 5394 5834.9 6179.3 6412.1 6430.8 6028.1 4782.3
2687.6 962 386.3 206.6 95.1 21.7 0
1201.6 1289.2 1390.2 1494.3 1584.9 1662 1723.4 1764.5 1783.3 1787.8
1787 1791.5 1804.2 1816.2 1840.2 1894.8 1990.6 2135.1 2405.4 2862.1
3458.7 4095.8 4736.6 5403.7 5953.9 6473.5 6983.3 7553 7997 7670.6
6068.5 3342.7 1315.4 588.4 248.5 25.5 0
1201.6 1280.9 1370 1459.8 1542.2 1617.8 1679.2 1727.1 1753.3 1772
1785.5 1807.2 1840.2 1866.4 1891.1 1930 2013.1 2146.4 2350 2599.3
2966.9 3448.2 3996.2 4584.7 5191.8 5864.8 6616.5 7499.1 8714.9 9437.4
8634.1 6490 3529.8 1259.2 312.9 18 0
1201.6 1276.4 1364 1454.6 1534.7 1610.3 1675.5 1722.6 1751.1 1769
1787.8 1809.5 1840.9 1868.6 1897.8 1941.2 2022.1 2153.1 2358.2 2622.5
2975.1 3446.7 3982 4558.5 5177.6 5858.1 6626.2 7555.3 8713.4 9393.9
8516.5 6365.7 3512.6 1284.7 309.2 20.2 0
1201.6 1261.5 1333.3 1411.9 1487.5 1560.9 1626.8 1682.2 1721.9 1752.6
1784.8 1823.7 1866.4 1902.3 1937.5 1987.6 2068.5 2193.5 2379.2 2632.2
2954.1 3347.9 3820.3 4364.6 4980 5672.4 6428.6 7245.3 8248.5 9015.1
7967 4975.5 2257.2 768.1 182.7 15.7 0
1201.6 1251.7 1305.6 1367.8 1435.1 1503.3 1570.6 1629.8 1683.7 1730.9
1780.3 1827.4 1872.3 1912 1956.9 2022.1 2115.7 2260.1 2477.3 2773.7
3166 3633.9 4176.7 4769.6 5373 6007.8 6659.9 7352.4 8041.1 8273.2
7350.9 4926.8 2119.4 635.6 256 71.1 0
1201.6 1234.5 1273.4 1318.4 1374.5 1435.9 1495.8 1557.9 1614.8 1672.5
1730.9 1784 1828.9 1876.8 1927.7 1988.4 2082.7 2233.9 2467.5 2808.1
3251.3 3762.7 4309.9 4864.7 5417.2 5971.9 6543.1 7090.4 7339.7 6864.3
5405.2 2711.6 732.2 277.7 151.2 41.9 0
1201.6 1216.5 1236 1267.4 1309.4 1355 1409.7 1462.8 1520.5 1574.4
1637.3 1697.9 1757.8 1820.7 1885.8 1963.7 2070.7 2236.9 2487 2860.6
3350.9 3932.6 4494.1 4977.7 5396.2 5792.2 6114.1 6190.5 5801.2 4739.6
2957.1 1081 217.1 66.6 23.2 8.2 0
1201.6 1207.6 1215.8 1239.7 1274.2 1312.4 1358 1405.2 1456.1 1510.8
1569.2 1629 1694.9 1762.3 1837.2 1927 2044.5 2217.5 2460 2792.4
3237.9 3754.4 4228.3 4523.3 4658.8 4683.5 4583.2 4265.8 3684.1 2824.6
1662.7 566 128.8 36.7 10.5 4.5 0
1201.6 1195.6 1196.3 1209.1 1232.3 1260.7 1295.1 1331.8 1368.5 1403
1441.1 1476.3 1517.5 1557.2 1600.6 1653 1730.1 1851.4 2043 2322.3
2680.9 3044.7 3295.5 3330.7 3130.1 2757.2 2224.2 1561.7 890.1 407.3
174.4 65.9 24.7 9.7 4.5 0.7 0
1201.6 1174.6 1158.9 1149.9 1142.4 1128.9 1105.7 1069.1 1020.4 962.8
896.9 827.2 757.6 695.5 647.6 612.4 586.9 577.2 627.4 743.4
872.2 977.7 971.7 801 561.5 374.3 259 180.4 120.5 74.9
47.2 29.9 15 6 1.5 0 0
1201.6 1155.2 1119.2 1074.3 1009.9 929.8 835.5 729.9 617.6 507.6
427.5 385.5 376.6 380.3 393 404.3 413.2 414 404.3 384.1
361.6 339.1 315.2 289 254.5 211.9 165.4 119 89.1 65.1
41.9 24.7 9.7 3.7 1.5 0 0
1201.6 1137.9 1073.6 987.5 869.2 739.7 604.2 484.4 415.5 392.3
380.3 369.8 361.6 353.4 348.9 345.9 342.1 333.9 315.9 289.7
263.5 237.3 211.9 182.7 153.5 128 109.3 92.8 73.4 50.2
25.5 12.7 6 2.2 0 0 0
1201.6 1120.7 1030.1 892.4 739.7 584.7 462.7 416.2 402.8 391.5
380.3 369.1 357.9 346.6 330.2 311.4 289.7 264.3 236.6 209.6
184.2 161.7 143.7 129.5 116 103.3 89.8 71.1 48.7 32.9
21.7 12 5.2 2.2 0 0 0
1201.6 1110.2 986.7 825.8 644.6 491.9 429.7 417 405 392.3
381.8 369.1 355.6 339.1 318.2 292 263.5 234.3 203.6 173.7
149 133.3 122 111.5 100.3 89.1 76.4 60.6 47.9 38.2
27.7 18 6 0.7 0 0 0
1201.6 1095.3 944.8 753.9 566.7 455.9 431.2 419.2 407.3 394.5
383.3 371.3 357.1 337.6 311.4 283.7 250 216.4 179.7 153.5
136.3 125.8 117.5 108.6 98.8 86.8 71.9 59.1 49.4 38.9
28.4 18 5.2 0 0 0 0
1201.6 1093.8 931.3 726.2 536.8 451.4 435.7 423 410.3 398.3
386.3 372.8 358.6 337.6 312.2 278.5 240.3 202.1 170.7 146.7
131.8 122 113 103.3 92.1 77.9 62.1 51.7 41.9 32.2
21.7 12 3 0 0 0 0
1201.6 1093.8 921.6 711.2 524 451.4 438.7 426 411.8 398.3
386.3 373.6 359.3 340.6 316.7 283.7 243.3 202.9 168.4 143
128 119 110.1 99.6 86.8 68.9 53.2 44.2 35.9 27
17.2 6.7 0.7 0 0 0 0
1201.6 1097.5 926.1 713.5 524 451.4 438.7 426 412.5 399.8
387 374.3 360.8 342.9 318.9 282.2 241.8 199.9 165.4 140.7
127.3 118.3 108.6 98.8 85.3 64.4 50.2 41.9 32.9 24
15 5.2 0 0 0 0 0
